Operator Library: Hardware Platform
This operator provides an interface to the I/O signals of the corresponding RS-485 drivers for the GPIO connector of the framegrabber.
![](../../images/library/PlatformLibraries/images/RS-485_Drivers.png)
The operator is using one resource of type RS485Port. The resource index is always 0, because there is only one RS-485 interface.
Property | Value |
---|---|
Operator Type | M |
Input Links | DI, transmit data input DE, data enable for transmission |
Output Link | RO, received data output |
Link Parameter | Input Link DI | Input Link DE | Output Link RO |
---|---|---|---|
Bit Width | 1 | 1 | 1 |
Arithmetic | unsigned | unsigned | unsigned |
Parallelism | 1 | 1 | 1 |
Kernel Columns | 1 | 1 | 1 |
Kernel Rows | 1 | 1 | 1 |
Img Protocol | VALT_SIGNAL | VALT_SIGNAL | VALT_SIGNAL |
Color Format | VAF_GRAY | VAF_GRAY | VAF_GRAY |
Color Flavor | FL_NONE | FL_NONE | FL_NONE |
Max. Img Width | any | any | any |
Max. Img Height | any | any | any |